Schunk PZN plus | Universal Gripper
The SCHUNK PZN‑plus 64‑1 is a universal 3‑finger centric gripper designed for precise, high‑force handling. With a 6 mm stroke per jaw and an opening force of 860 N, it delivers reliable performance even in demanding environments. Its dustproof IP64 design ensures long‑term durability in industrial applications.
Engineered with robust multi‑tooth guidance, the gripper offers exceptional repeat accuracy of 0.01 mm and supports finger lengths up to 85 mm. A recommended workpiece weight of 2.9 kg enables stable force‑fit gripping across diverse automation setups.
Powered pneumatically (4–6.5 bar), the PZN‑plus 64‑1 integrates seamlessly into existing systems, offering fast opening and closing times for optimized cycle performance. Its versatile construction makes it ideal for precision‑critical industrial gripping applications.
亮点
Technical specifications
The SCHUNK PZN‑plus 64‑1 is a pneumatic 3‑finger centric gripper engineered for high‑precision, high‑force applications. Each jaw provides a 6 mm stroke, enabling flexible handling of diverse workpieces. The gripper delivers an opening force of 860 N and supports finger lengths up to 85 mm, ensuring stable gripping performance. With a recommended workpiece weight of 2.9 kg, it is suitable for demanding automation environments. The unit operates between 4 and 6.5 bar, featuring rapid cycle times with a 0.04 s closing and 0.02 s opening time. Its robust multi‑tooth guidance achieves a repeat accuracy of 0.01 mm, offering exceptional reliability in precision processes. The IP64 dustproof design ensures durability even under harsh conditions, while a weight of 0.71 kg allows efficient integration into compact installations. Maximum load capacities include 40 Nm (Mx), 60 Nm (My) and 40 Nm (Mz), with an axial force limit of 1100 N.
)