igus® Palletizing solution - Size L
产品代码: RBTX-IGUS-0280
Automated palletizing robot cells
This Plug to Program robot cell enables safe automation of precise and efficient pick & place applications for palletizing. The robot cell is a compact solution designed specifically for small and medium-sized businesses (SMEs) to simplify fully automated palletizing.
一般交货时间:3周
如果您想购买单个组件,只需清空您的系统购物车生成器即可。
Max Payload
10
kg
Repeatability
0.5
mm
Max Speed
1
m⁄s
Usable space
500x500
mm
亮点
Scope of delivery
The robot cell consists of:
Robot cell
Room gantry DLE-RG-0004
igus Robot Control
Cable set
Gripper
Easy to set up:
The robot cell is easy to install and requires little space. It can also be easily integrated into existing production systems.
Flexibility and scalability:
SMEs, which often produce in small batch sizes, need flexible solutions. The robot cell allows for quick adjustments to respond to customer requests and needs.
Low investment costs:
The robot cell is a cost-effective solution that makes it easier to get started with automation.
使用RBTX构建低成本的解决方案
与我们的RBTXpert预约免费视频通话
选择您合适的时段
向我们展示您的应用
igus专家与您一起寻找所有组件
您将获得固定价格的报价
)