RRB AMR | Autonomous mobile robot for intralogistics


多种规格: RRB 200kg

产品代码: RBTX-RRB-0001

AMR X‑Series – Next‑Generation Autonomous Mobile Robot for Smart Intralogistics

The AMR X‑Series delivers high‑precision autonomous transport with robust safety, advanced navigation, and reliable performance for modern industrial automation

The AMR X‑Series supports payloads up to 500 kg with a compact 800×650×300 mm footprint and operates at 0.5 m/s. It offers 48 V / 42 Ah battery power for 8 hours runtime and 3 hours charging. Safety features include 360° LiDAR coverage, obstacle detection, and a rugged build suitable for continuous industrial duty. Navigation options include magnetic, vision, QR, laser guidance, and natural 2D/360° navigation with a 30 m range

The robot supports multi‑mode autonomous control with LiDAR‑based mapping, BLDC drive motors, and differential steering for precision mobility. It integrates easily with industrial systems using components from Delta, Siemens, Schneider, and supports plug‑in, swappable batteries, and auto‑docking charging stations, ensuring simple, scalable deployment

Ideal for automated intralogistics, material movement, warehousing, and manufacturing workflows requiring safe, efficient, and flexible transport.

一般交货时间:7-8w 周

Weight
500
kg

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价