ReBeL Pallet Mover | Autonomous forklift | 300kg


产品代码: RBTX-IGUS-0346
Autonomous Forklift for 300 kg

The ReBeL Pallet Mover offers a 300 kg payload and a compact design for precise pallet handling. With a speed of up to 1.4 m/s (5 km/h), a lift height of 70 mm ±5, and weighing only 230 kg including battery, it is ideal for confined spaces. Featuring IP20 protection and ±1 cm positioning accuracy, it ensures safe and efficient operation. Runtime is approx. 6 hours with a quick 1-hour charging time.

Navigation is powered by advanced software and Lidar sensors (P+F R2000 & SICK nanoScan3) for obstacle detection and smooth movement. The system supports automatic operation and can be integrated with an optional Fleet Manager for multi-unit coordination. Easy connectivity ensures seamless integration into existing automation environments.

Perfect for pallet transport in warehouses, manufacturing, and logistics centers.

一般交货时间:3周

Max Payload
300
kg
Max. speed
1.4
ms
Operating time
6
h
charging time
1
Angle of inclination
3
Protection class
20
Weight
230
kg

亮点

https://a.storyblok.com/f/298593/720x1080/fbaf418be6/igus-lca_dsc9948.png

Navigation & Safety

The ReBeL PalletMover 300 impresses with highly precise navigation and maximum safety in modern logistics and production environments. With a positioning accuracy of ±1 cm and an angular accuracy of ±0.5°, it ensures exact pallet handling even in narrow warehouse aisles. State‑of‑the‑art sensors – including a P+F R2000 lidar and two SICK nanoScan3 units – enable reliable obstacle detection, stable route planning, and safe autonomous driving. Combined with intelligent control, advanced object detection, and IP20 protection, the PalletMover 300 delivers outstanding operational safety and supports efficient, disruption‑free intralogistics processes.

https://a.storyblok.com/f/298593/720x1080/52f330404a/igus-lca_dsc9933.png

Performance & Lifting Technology

The ReBeL PalletMover 300 delivers strong performance and precise lifting technology for efficient intralogistics workflows. With a travel speed of 1.4 m/s and a payload capacity of 300 kg, it ensures reliable transport capability in daily operations. Its lifting system, featuring a standard lift height of 70 ± 5 mm, enables safe and accurate pallet pickup and placement. Combined with an energy‑efficient drive, a 1‑hour charging time, and up to 6 hours of operating time, the PalletMover 300 remains consistently ready for use in dynamic environments.

使用RBTX构建低成本的解决方案

下载

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价