Dobot Rover X1 Series | Robot Dog
多种规格: X1- White
Dobot Rover X1 Series
Quadruped robot with multi-sensor vision and RGB-D perception. Available as Point-Leg and Wheel-Leg variants. Payload 3–7 kg, battery 4000 mAh or 8000 mAh (up to approx. 3 h runtime), speed up to 1.8 m/s (Point-Leg) or 3 m/s (Wheel-Leg), max climb angle 30°/35°, obstacle height 16 cm.
The Rover X1 supports the development of your own robotics applications and offers an ideal introduction to programming mobile AI robots. For professional development, research and integration projects, however, we recommend the Rover X1 Explorer, which provides additional SDK functions, enhanced sensor capabilities and deeper system access.
亮点
)
Differences between the Rover X1 and the Rover X1 Explorer
The Dobot Rover X1 wheeled is the "everyday version" of the Rover X1. Unlike the Explorer, which is more geared towards research, industrial inspection and secondary development using an SDK, depth sensors and extensions such as LiDAR, the "Standard X1" focuses on intuitive use, mobility and smart companionship. Depending on the configuration, it can be fitted with either wheels or point legs and equipped with a 4000mAh or 8000mAh battery. Visual tracking, automatic obstacle avoidance, voice interaction and multiple control modes come as standard. This makes it particularly suitable for outdoor activities, home patrolling, light transport tasks, educational demonstrations and dynamic video recording.
)
How to programme the DOBOT Rover X1 White?
The Rover X1 with wheels is exceptionally easy to control, using remote mode, automatic follow mode, Leash Assist and AI voice interaction. The app connection enables convenient operation, firmware updates and access to smart features. Technically, this model features Point-Legs and an 4000mAh battery for stable walking. Dual-vision for environmental awareness, obstacle avoidance and safe distance maintenance are also standard features. It follows people autonomously, carries small objects, moves across grass, gentle slopes and small steps, and performs expressive actions such as giving a paw, jumping or dancing.
)
Innovative companion for trade fairs, showrooms, demonstrations and research
The Dobot Rover X1 is designed for users looking for a versatile robotic dog for everyday life, leisure, education and creative applications. When out hiking, camping or in the park, it can carry equipment, water or small bags and automatically follow the user. At home, it acts as a smart companion, helping with simple transport tasks and patrolling rooms. For content creators, it serves as a mobile camera platform with stable subject tracking and obstacle avoidance. It is also exciting for schools, tech enthusiasts and those new to embodied AI, as it brings robotics to life and makes it intuitive to use.
)
