Dobot Rover X1 Explorer Industrial | Robot Dog


产品代码: RBTX-DOBT-0102

Dobot Rover X1 Explorer

The Dobot Rover X1 Explorer is an AI-powered, four-legged inspection and development robot designed for challenging environments. Its wheel-leg hybrid drive system enables speeds of up to 3 m/s, the ability to negotiate obstacles up to 16 cm high, and gradients of up to 35°.

Front and rear cameras with RGB-D depth sensors provide precise environmental data for autonomous obstacle avoidance, visual person tracking and voice interaction. With up to 3 hours’ battery life, a payload capacity of 3 to 7 kg, an integrated SDK and support for add-ons such as LiDAR or infrared cameras, the Rover X1 is ideal for inspection, data collection, research and autonomous robotics applications.

一般交货时间:3周

Max Payload
7
kg
Max. speed
3
ms
Weight
15.5
kg
Operating time
3
h
charging time
2
Angle of inclination
35

亮点

https://a.storyblok.com/f/298593/6632x4421/54dc7619e0/rover-x1-2.jpg

Differences between the Rover X1 Explorer and the Rover X1

The Rover X1 Explorer is the development- and application-oriented variant of the Rover X1, whilst the standard X1 is primarily positioned as a consumer robot for everyday use, follow mode, transporting small loads, content creation and home patrolling, the Explorer broadens the focus to include research, education, inspection and secondary development. It features front and rear RGB cameras with depth sensing, integrated AI functions such as obstacle avoidance, visual following and voice interaction, as well as a unified SDK for high-level tasks and low-level real-time control. It is equipped with an 8,000 mAh battery, offering up to 3 hours’ runtime, a payload of 3 to 7 kg, and optional extras such as LiDAR or infrared cameras.

https://a.storyblok.com/f/298593/1064x563/d7e3c09761/sdk.png

Programming, Control Systems & Technical Features of the Dobot Rover X1 Explorer

The Rover X1 Explorer is designed as an open robotics platform for developers, research teams and educational institutions. The unified SDK allows high-level functions such as navigation, task logic and motion sequences to be combined with low-level access to real-time control, speed, status and motion behaviour. It supports C++ and Python SDKs, camera SDKs and simulation environments such as Isaac Gym. The robot is controlled via an app using Wi-Fi, a Bluetooth controller and, in future, 4G remote control via an OTA upgrade. Technically, it features 1080p front and rear cameras, depth sensors, AI-assisted route planning, obstacle avoidance, follow mode, voice interaction, speeds of up to 3 m/s and a climbing ability of 30 to 35°.

https://a.storyblok.com/f/298593/1688x852/d681aebbe0/dobot-rover.png

Possible applications & target groups for the Dobot Rover X1 Explorer

The Rover X1 Explorer is ideal for anyone who wishes not only to demonstrate mobile robotics, but also to put it into practical use, test it or further develop it. In industry, it can carry out inspection rounds, data collection and environmental monitoring in areas that are difficult to access or pose a high risk. In education and research, it serves as a practical platform for AI, SLAM, motion control, sensor fusion and autonomous navigation. It is also relevant for rescue scenarios, campus patrols, guided tours, prototyping, robotics laboratories and content creation. The Rover X1 Explorer is designed for universities, research institutes, system integrators, development teams, industrial users and companies seeking a compact, expandable quadruped platform.

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价