AGS | Sack Feeding Station | Complete Solution
AGS Feeding Station for Bags – Flexible and Powerful Solution
The AGS Feeding Station for Bags is an electrically operated complete system with a working area of 3000×2000 mm and a handling capacity of up to 25 kg. Equipped with a KUKA KR50 robot, the system ensures precise and efficient material handling. Thanks to its robust design and customizable configurations, it can be tailored to various robot models and enclosure sizes for maximum flexibility.
External interfaces allow seamless integration into existing automation systems. The system is versatile and offers universal compatibility with a wide range of controllers and robots.
Perfect for bag emptying and industrial material handling – the AGS Feeding Station combines precision, efficiency, and adaptability.
亮点
)
Flexible and Powerful Material Handling Solution
The AGS Feeding Station for Bags is an electric turnkey system designed for precise and efficient material handling. With a workspace of 3000 x 2000 mm and a payload capacity of 25 kg, it is perfect for heavy-duty tasks. Equipped with a KUKA KR50 robot, the system ensures precise and reliable performance. Its reach of 2,101 mm and repeatability of 0.05 mm make it an exceptional solution for industrial environments requiring precision and power.
)
Customizable and Seamless Integration
This system offers versatile customization options, supporting flexible configurations for both the robot and the cage setup. External interfaces enable seamless integration into existing automation systems, and the universal compatibility ensures it can easily connect with various controls and robots. The AGS Feeding Station provides both adaptability and future-proof productivity that adjusts to unique automation needs.
)
Perfect for Industrial Material Handling
Built with a robust design and featuring an IP65 protection rating, the AGS Feeding Station is durable and equipped for demanding applications. Ideal for bag emptying and industrial material handling, it delivers a flawless combination of efficiency, precision, and adaptability. This turnkey system is the optimal choice for streamlining material flow in industries looking for reliable and high-performance automation solutions.
)