AGS | Feeding Station - IZS | Complete Solution
AGS Feeding Station – IZS: Precision for Injection Molding Automation
The AGS Feeding Station – IZS is an electrically operated complete system with a working area of 3500×2500 mm. It includes a customizable enclosure and KUKA KR6 and KR120 robots. The KR6 picks parts from a vibration station and positions them, while the KR120 grips the parts and places them into the injection mold. The system can be configured with various robot types and enclosure sizes to meet specific needs.
Thanks to external interfaces, seamless integration into existing automation systems is ensured. Custom configurations and precise control guarantee maximum efficiency and reliability.
Perfect for automated injection molding processes – precise, flexible, and powerful.
亮点
Precision and Efficiency for Injection Molding Automation
The AGS Feeding Station – IZS is an electric turnkey system specifically designed to meet the demands of modern injection molding processes. With a workspace of 3500 x 2500 mm and a maximum payload of 120 kg, it enables handling of heavy and large components. The combination of KUKA KR6 and KUKA KR120 robots ensures precise operation: The KR6 picks the parts from a vibrating station, while the KR120 positions them into the injection mold, delivering seamless and efficient automation.
)
Flexibility and Seamless Integration
This system is highly flexible and customizable, offering a range of configurations for both robot types and cage setups. Thanks to its external interfaces, the feeding station can be easily integrated into existing automation systems. With precise control functions and adaptable configurations, the system ensures efficient and reliable operation, providing a future-proof solution that enhances productivity across complex industrial processes.
)
Ideal for Demanding Industrial Applications
With a maximum reach of 1,803 mm, a repeatability of 0.06 mm, and an IP65 protection rating, the AGS Feeding Station meets the highest industry standards. It is perfectly suited for companies in the plastics industry seeking precise, flexible, and high-performance solutions. This system is the ultimate choice for automated injection molding processes, delivering exceptional precision and robust performance while offering simplicity in operation and fast integration into existing production lines.
)