机器人
移动机器人
末端执行器
控制系统
视觉
气动
软件
服务
安全防护
机器人工作站
配件
成套系统
6-Axis | ReBeL | 664mm | 2kg
6-Axis | ReBeL | 664mm | 2kgigus®
SCARA T3 | 400mm | 3kg
SCARA T3 | 400mm | 3kgEPSON
Lebai LM3 | Six-axis | collaborative robot
Lebai LM3 | Six-axis | collaborative robotLebai Robotics
3-axis delta robot | working diameter 1,000 mm | Size: XXL
新品
3-axis delta robot | working diameter 1,000 mm | Size: XXLigus®
Room gantry robot | DLE-RG-0012 | Workspace 800 x 800 x 500mm
Room gantry robot | DLE-RG-0012 | Workspace 800 x 800 x 500mmigus®
6-axis Robot Arm | 920mm | 6kg
6-axis Robot Arm | 920mm | 6kg EPSON
3-Axis Delta | Small
3-Axis Delta | Small igus®
5-Axis | Robolink | 790 mm | 3kg
5-Axis | Robolink | 790 mm | 3kg igus®
Room Linear Robot - Stepper Motors with Encoder, Working Space 400x400x150 mm
Room Linear Robot - Stepper Motors with Encoder, Working Space 400x400x150 mmigus®
SCARA 3 DOF | Size S | Reach 400 mm | Laboratory applications
SCARA 3 DOF | Size S | Reach 400 mm | Laboratory applicationsigus®
6-axis Robot Arm | 920mm | 6kg
6-axis Robot Arm | 920mm | 6kg EPSON
SCARA T6 | 600mm | 6kg
SCARA T6 | 600mm | 6kgEPSON
3-Axis Delta | Large
3-Axis Delta | Large igus®
2-Axis Delta | Large
2-Axis Delta | Large igus®
Fairino - FR cobot series
Fairino - FR cobot series
XYZ Gantry | 2000x2000x1000 mm
XYZ Gantry | 2000x2000x1000 mm igus®
CGXI cobot series G3-G30
CGXI cobot series G3-G30
Room Linear Robot - Stepper Motors with Encoder, Working Space 500x500x100 mm
Room Linear Robot - Stepper Motors with Encoder, Working Space 500x500x100 mmigus®
Room Linear Robot - Stepper Motors, Control Unit, Working Space 800x800x500 mm
Room Linear Robot - Stepper Motors, Control Unit, Working Space 800x800x500 mmigus®
Room linear robot - Workspace 500 x 500 x 200mm
Room linear robot - Workspace 500 x 500 x 200mmigus®
Flat Linear Robot - Stepper Motors with Stranded Wires without Encoder, Working Space 300x300 mm
Flat Linear Robot - Stepper Motors with Stranded Wires without Encoder, Working Space 300x300 mmigus®
Flat Linear Robot - Stepper Motors with Encoder, Working Space 300x300 mm
Flat Linear Robot - Stepper Motors with Encoder, Working Space 300x300 mmigus®
XY Actuator (Single Rail) | Workspace 1000 x 750 mm
XY Actuator (Single Rail) | Workspace 1000 x 750 mmigus®
Line Robot - Stepper Motors with Encoder, Working Space 500x150 mm
Line Robot - Stepper Motors with Encoder, Working Space 500x150 mmigus®
Line Robot - Stepper Motors with Encoder, Working Space 800x500 mm
Line Robot - Stepper Motors with Encoder, Working Space 800x500 mmigus®
igus toothed belt axis
igus toothed belt axisigus®
ReBeL Cobot incl. seventh axis | 500-3000 mm stroke | igus Robot Control Version
ReBeL Cobot incl. seventh axis | 500-3000 mm stroke | igus Robot Control Versionigus®
Robolink - Integrated Controller, 5 Degrees of Freedom, Reach 680 mm
Robolink - Integrated Controller, 5 Degrees of Freedom, Reach 680 mmigus®
Robolink DP SW - 5 Degrees of Freedom, Reach 790 mm
Robolink DP SW - 5 Degrees of Freedom, Reach 790 mmigus®
Robolink W - draw-wire robot
Robolink W - draw-wire robotigus®
Apiro® Robotic kit
Apiro® Robotic kitigus®
Delta Robot - with Ezi-SERVOII EtherCAT 3X Control Unit, Working Space Diameter 660 mm
Delta Robot - with Ezi-SERVOII EtherCAT 3X Control Unit, Working Space Diameter 660 mmFastech
Delta Robot - with Ezi-SERVOII EtherCAT 3X Control Unit, Working Space Diameter 360 mm
Delta Robot - with Ezi-SERVOII EtherCAT 3X Control Unit, Working Space Diameter 360 mmFastech
HITBOT Z-Arm 1832
HITBOT Z-Arm 1832
2-Axis Delta | Small
2-Axis Delta | Small igus®
Humanoid robot Nimbro
Humanoid robot Nimbroigus®
Sprue picker
Sprue pickerigus®
Mini Delta Robot
Mini Delta Robotigus®
SCARA 4 DOF | size M | Reach 560 mm
SCARA 4 DOF | size M | Reach 560 mmigus®
Pipettor
Pipettorigus®
5-Axis | ReBeL KID | 300mm | 0.5 kg
5-Axis | ReBeL KID | 300mm | 0.5 kg igus®
4-Axis | ReBeL | 495mm | 2kg
4-Axis | ReBeL | 495mm | 2kg igus®
5-Axis | ReBeL | 617 mm | 2.5kg
5-Axis | ReBeL | 617 mm | 2.5kgigus®