天工行者


产品代码: RBTX-UBTE-0005

A full‑size humanoid robot built for advanced embodied‑AI research, whole‑body control, and dynamic real‑world experimentation.

The Walker Tienkung EI version stands 172 cm tall and weighs approx. 73 kg, featuring a high‑performance 42‑DOF architecture including 7‑DOF arms and dual 6‑DOF dexterous hands for human‑level manipulation. Its bipedal drive supports dynamic walking and speeds up to 10 km/h, while 300 N·m peak torque actuators and aircraft‑grade aluminum‑titanium construction ensure stability and durability. A multimodal sensor suite—three depth cameras, monocular camera, high‑precision IMU, and dual 6‑axis force sensors—enables precise whole‑body perception and robust environmental awareness.

The Embodied Intelligence version supports open‑architecture development with ROS2 compatibility, URDF models, open motor/sensor interfaces, and a full reinforcement‑learning and manipulation training toolkit. Its dual onboard compute system combines an Intel i7 platform with dual NVIDIA Jetson AGX Orin modules providing up to 550 TOPS for on‑device AI, VLA‑style visuomotor learning, and real‑time decision‑making. Connectivity includes Wi‑Fi, Bluetooth, Ethernet, and high‑frequency EtherCAT. Hot‑swappable 30Ah+3Ah batteries deliver up to 3h continuous operation.

Ideal for embodied‑AI research, visuomotor learning, human‑robot interaction studies, advanced manipulation, locomotion research, and academic or industrial R&D requiring a fully open, high‑power humanoid platform.

一般交货时间:10周

max. Payload
6
kg
DOF
42
Weight
73
kg
Height
1,720
mm
Speed
2.78
ms
Operating time
3.5
h
Max Joint torque
300
nm

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价