UniX AI Martian | Humanoid Robot | 29 DOF


产品代码: RBTX-UNIX-0003

A full‑size humanoid robot built for reliable service and high‑precision indoor mobility.

The UniX AI Martian stands between 1420–1680 mm and has a 260 mm torso‑lift system for flexible positioning in real spaces. With a movement speed of up to 90 m/min, a minimum passage width of 75 cm and a battery performance of 8–16 hours, it navigates hotels, malls, offices, and homes with continuous efficiency. Its world‑first mass‑produced 8‑DoF bionic arms deliver a 12 kg dual‑arm load capacity, a 982 mm reach, and ±0.5 mm repeatability for fine, human‑level dexterity.

Equipped with dual RGB and RGB‑D cameras, a 6‑microphone circular array, 360° LiDAR, ultrasonic sensors, multimodal semantic keypoint perception, and SLAM‑based navigation, the Martian maintains situational awareness in dynamic environments.

Ideal for hotel service roles, reception and guiding tasks, retail interactions, logistics zones, and diverse household activities requiring long‑duration.

一般交货时间:3周

max. Payload
50
kg
DOF
29
Weight
50
kg
Height
160
mm
Speed
3
ms
Max Joint torque
450
nm

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价