Unitree G1 - Comp | 人形机器人 | 竞赛版

‌

多种规格: Football

产品代码: RBTX-UNIT-0021

面向 RoboCup 的竞赛级人形机器人,具备高速运动能力与出色的稳定性

G1-Comp 是一款重 35 kg 的人形机器人,拥有 25–45 DOF 和 120 Nm 膝关节扭矩,可实现快速加速、稳定转向和受冲击后的恢复。其可折叠机身可从 1320×450×200 mm 折叠至 690×450×300 mm,便于运输并提升场上灵活性。它可实现 3.3 m/s 的冲刺速度,并在不平整草坪上保持 ±2° 的俯仰与横滚稳定性。LIVOX MID-360 LiDAR、RealSense 深度视觉和 YOLO11 赛场检测功能可实现建图、目标跟踪和对手定位。

其软件生态包括算力为 100–157 TOPS 的 Jetson Orin NX 模块、unitree_rl_gym 强化学习框架、Isaac Gym 和 Mujoco 仿真流程,以及专用的 RoboCup SDK,提供运动控制、空间定位、视觉处理和比赛规则集成等 API。双编码器关节提升了精度,快换电池可支持约 2 小时的连续运行,并支持快速充电。

非常适合 RoboCup 参赛队伍、运动控制研究团队、强化学习实验室,以及需要在动态多智能体环境中实现高速人形机器人自主运行的开发者。

一般交货时间:3周
‌
max. Payload
3
kg
DOF
25
Weight
35
kg
Height
1,320
mm
Speed
2
m⁄s
Operating time
2
h
Max Joint torque
120
nm

亮点

https://a.storyblok.com/f/298593/1080x1080/8525f247e0/g1-comp2.png

25 DOF für Competition Robotics

The Unitree G1 Comp features 25 degrees of freedom in the offered configuration. Each leg provides six degrees of freedom, each arm five, complemented by one waist joint and two active head joints. The humanoid stands 1,320 mm tall, with dimensions of 1,320 × 450 × 200 mm when upright. Maximum knee torque is rated at 120 N·m, while the arms support a maximum payload of approximately 3 kg. The two-axis head enables active sensor positioning during dynamic movements. With its 25-DOF configuration, the G1 Comp provides the mobility required for humanoid locomotion, robot soccer, and the development of custom motion control strategies.

https://a.storyblok.com/f/298593/1080x1080/774d43412a/g1-comp3.png

100 TOPS and RoboCup SDK for Autonomous Robotics

For AI and perception tasks, the Unitree G1 Comp is equipped with an NVIDIA Jetson Orin NX development computing unit delivering 100 TOPS. Unitree combines this computing platform with YOLO11 and a dedicated RoboCup SDK designed for competition-oriented robotics applications. The Visual Recognition API provides computer vision capabilities, while the Spatial Positioning API supports monocular geometric positioning and binocular depth-based positioning. Through the Motion Control API, perception and positioning data can be incorporated directly into the robot's motion control. The platform also features 3D LiDAR and a depth camera. This allows developers to combine perception, positioning, and motion control on a single robotic platform.

https://a.storyblok.com/f/298593/600x600/4401e49c24/artil_robotics_unitree_g1_robotic_humanoid_comp_athletic_1-600x600.png

Reinforcement Learning and Sim2Real

The Unitree G1 Comp supports the development of custom motion strategies using reinforcement learning. Unitree provides the unitree_rl_gym framework and supports both Isaac Gym and MuJoCo as simulation environments. The documented development workflow covers the entire process from training in simulation and Sim2Sim validation to Sim2Real deployment on the physical robot. High-level and low-level operation control interfaces, as well as a Status Service, are available for robot control. DDS communication and ROS compatibility enable integration into established robotics software environments. Configurable environments, random seeds, and training iterations support reproducible training and development workflows for humanoid locomotion and competition robotics.

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价
‌