ROBOTERA Q5 | Humanoid Robot | 44DOF


产品代码: RBTX-ROBO-0002

ROBOTERA Q5 – Super-Humanoid Wheeled Service Robot

ROBOTERA Q5 is a super-humanoid wheeled service robot for professional service scenarios. Standing 165cm tall with a total weight of 65kg, it has a 10kg single-arm max payload and 44 full-body DOF.It uses a high-performance lithium battery with BMS and high-precision bionic 7-axis joints; the StarMotion "Elf Hand" . Supporting Ethernet/USB communication, full-body teleoperation, 2.4G wireless control, and 37+ language recognition.

Based on a fully self-developed modular system, Q5 supports secondary development and shares core components with STAR1 to cut R&D and deployment costs, forming a closed loop of teleoperation, data collection, and model iteration. LiDAR-visual fusion navigation ensures accurate positioning, and it learns new tasks from human demonstration videos, improving via data and model updates.

Ideal for commercial services, cultural tourism, hotels, elderly care, education, and multi-robot collaboration, Q5 handles guidance, commentary, delivery, and shoe shining. Deployed at Beijing Century Golden Resources and Chengdu Panda Base, it partners with Haier and Lenovo.

一般交货时间:3周

Operating time
4
h
DOF
44
Height
1,650
mm
Weight
70
kg
Speed
1.5
ms
max. Payload
10
kg

亮点

(1)Refined Operational Capability: Covering Full-Scenario Service Needs : Movement Adaptation: Thanks to multi-joint collaboration and a compact body design, its operations cover the full range from "ground to height". It can not only pick up objects in a low posture but also perform coherent actions such as lifting hands to deliver items, meeting diverse service operation needs.

(2)Intelligent Interaction and AI Platform: Driving Service Experience Upgrade : Interaction Advantages: Possesses human-like dialogue capability with fast response, high recognition accuracy, human-like voice, and a rich knowledge base. Complemented by a status display screen and status lights, it achieves multi-modal interaction (voice + vision + body language), enhancing user affinity in scenarios such as shopping guidance and interpretation.

(3)Multi-Sensor Fusion: Enabling Stable Operation in All Scenarios : Perception System: Adopts a dual-modal fusion solution of 3D LiDAR + stereo camera, accurately identifying obstacles in complex environments (such as irregular objects and moving pedestrians) and supporting tilted/wrinkled QR code recognition, ensuring the reliability of navigation and operation in unstructured scenarios.

使用RBTX构建低成本的解决方案

下载

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价