ROBOTERA L7 | Humanoid Robot | 55 DOF


产品代码: RBTX-ROBO-0001

ROBOTERA L7 – Full-Size High-Performance Bipedal Humanoid Robot

ROBOTERA L7 is a full-size high-performance bipedal humanoid robot for multi-scenario deployment. It stands 171cm tall, dual-arm max payload 20kg (single-arm for dexterous tasks), total weight 65kg (excl. dexterous hands), with 55 full-body DOF. Bipedal limbs support walking, running (4m/s) and 360° rotating jumps. Made of aerospace-grade aluminum alloy + carbon fiber, it has built-in efficient heat dissipation for high-power joints.

It is equipped with 1×HDMI, 1×Ethernet, 2×USB, 1×emergency stop and external power interface, as well as a high-performance lithium battery (supported by BMS) and self-developed semi-direct drive joints (400N·m peak torque, 25rad/s peak speed). It supports Ethernet/USB communication, full-body teleoperation and 2.4G wireless control. With a balance of rigidity, flexibility and expandability, it holds the humanoid robot standing high jump world record.

Applicable to warehousing, industrial assembly, commercial services, education and multi-robot collaboration, it meets industry intelligent upgrading needs with 50% overseas business.

一般交货时间:3周

Operating time
6
h
DOF
55
Height
1,710
mm
Weight
70
kg
Speed
4
ms
max. Payload
20
kg

亮点

(1) Hardcore Performance Breaks Through Industry Bottlenecks : Basic Parameters: Standing 1.71m tall and weighing 65kg, it features 55 Degrees of Freedom (DOF) and is equipped with domestically leading self-developed joint modules — with a peak torque of 400N・m and a peak speed of 25rad/s. Combined with an aerospace-grade aluminum alloy + carbon fiber composite frame, it achieves a dual balance of "strength and flexibility".

(2)Humanoid Robotic Arms + Dexterous Hands: Covering Full-Scenario Operation Needs : Upper Limb Configuration: 7DOF humanoid robotic arms + 3DOF waist, constructing a full-range operation space with a diameter of 2.1m. The combined load of the two arms reaches 20kg, which can easily complete industrial-grade handling and assembly tasks.

(3)Multi-Sensor Fusion: Achieving 360° Dead-Angle-Free Perception : Perception System: Binocular vision + 3D LiDAR + microphone array, supporting obstacle avoidance in complex environments (such as irregular goods in logistics warehouses), QR code tilt/wrinkle recognition, with a task success rate of over 92% in unstructured scenarios.

使用RBTX构建低成本的解决方案

下载

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价