PaXini Tora One | Humanoid Robot | 21 DOF


产品代码: RBTX-PAXI-0002

A lightweight humanoid robot with advanced multi‑dimensional tactile sensing and adaptive, human‑like manipulation capabilities.

TORA ONE features an adjustable height from 1.46–1.86 m, a 21‑DOF structure, ±0.05 mm arm repeatability, and up to 6 kg load capacity per arm. Its ITPU‑based tactile technology enables perception of force, pressure, texture, and material, ensuring stable, precise grasping and smooth handling of objects in sensitive or complex scenarios.

Equipped with Paxini’s multi‑dimensional tactile processing unit and Laser‑SLAM navigation with 1 m/s travel speed, the robot navigates indoor environments safely and autonomously. Its modular design supports tactile dexterous hands, expandable sensor arrays, and integration into commercial, medical, or industrial workflows.

Ideal for service robotics, logistics assistance, healthcare support, hospitality, and interactive public‑space operations requiring safe and responsive humanoid performance.

一般交货时间:3周

max. Payload
5
kg
DOF
21
Height
1,860
mm
Speed
0.6
ms

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价