Fourier GR2 | Humanoid Robot | 53 DOF


产品代码: RBTX-FOUR-0002

Next‑Generation Humanoid Robot with Powerful Actuators, 12‑DoF Hands & Developer‑Ready Architecture

The Fourier GR‑2 is a 175 cm humanoid for strength dexterity and autonomy tasks. With 53DOF and FSA20 actuators up to 380Nm it orchestrates dynamic mobility up to 5kmh and precise control. Its 12DoF hands have tic sensors enabling humanlike manipulation shape detection and adaptive grip doubling GR1 dexterity.

Its upgraded architecture features integrated cabling dual encoders and a high capacity battery for 2h operation. GR2 supports VR teleop leadthrough and direct commands. With RGB cameras depth and tactile feedback it navigates dynamic scenes and interacts safely. It works with IsaacLab ROS Mujoco and Fourier SDK.

Open architecture enables fast AI transfer for prototyping dex research and embodied AI applications ideal for advanced collaboration.

一般交货时间:3周

DOF
53
Weight
63
kg
Height
1,750
mm
Speed
1.4
ms
Max Joint torque
380
nm

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价