Fourier GR1 | Humanoid Robot | 44 DOF


产品代码: RBTX-FOUR-0001

Mass‑Produced General‑Purpose Humanoid Robot for Real‑World Assistance and Embodied AI

GR1 is a 165 cm 55 kg humanoid designed for collaborative tasks. With 44 DOF and 40 FSA actuators up to 230 Nm it enables dynamic motion and 5 kmh walking. The motion library supports gripping twisting squatting and responsive interaction with LLM based control.

Vision includes RealSense depth RGB cameras and BEV Transformer processing for 3D occupancy maps. The Intel I7 platform with Ubuntu ROS2 and wireless links provides reliable performance. The 483 Wh battery offers 60 min operation and 45 min walking under safety standards.

ROS2 and open APIs enable integration for sensor access planning and AI research across assistive and educational environments. The platform supports modular development enabling rapid deployment of embodied AI behaviors in real settings. It is engineered for safe bipedal location dexterous interaction and continuous operation in research and industrial contexts.

一般交货时间:3周

DOF
44
Weight
55
kg
Height
1,650
mm
Speed
1.4
ms
Max Joint torque
230
nm

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价