ESTUN CO5-L | Humanoid Robot |16 DOF 32kg


产品代码: RBTX-ESTU-0003

ESTUN C05-L – Flexible All-Scenario Robot

Made of metal/engineering plastic, it adopts a built-in air duct cooling structure. The back shell has 1×HDMI, 2×USB 3.0, 3×Ethernet ports, a 30mm through hole and 1×emergency stop interface. Powered by a 15Ah battery with harmonic reducers, it supports open EtherCAT slave configuration, with Ethernet and USB 3.0 ports, balancing stability and expandability. Built on a modular architecture, it supports secondary development; optional arm-mounted dexterous hand (mounting flange, DC 24V/2.5A, RS-485) and head-mounted voice/camera modules enhance interactivity, while its precise harmonic drive and multi-DOF design enable dexterous, stable operations for custom needs and flexible deployment.

Based on a modular architecture, it supports secondary development. Optional arm-mounted dexterous hand (mounting flange, DC 24V/2.5A, RS-485) and head-mounted voice/camera modules enhance interactivity. Its precise harmonic drive and multi-DOF design enable dexterous, stable operations, adapting to custom needs with flexible deployment.

Suitable for material handling, production line inspection, commercial services, education & research, and multi-robot collaboration, it meets industrial/service intelligent upgrading needs with reliable performance.

一般交货时间:3周

DOF
16
Height
1,680
mm
Weight
32
kg
Speed
2
ms
max. Payload
10
kg

亮点

(1)Upgraded Flexible Adaptability, Seamless Full-Scenario Coverage : The wheeled mobile architecture combined with a lightweight yet high-strength body enables it to not only complete precise operations in auto parts workshops and electronic assembly factories, but also undertake commercial guidance, material distribution, and office automation services. It realizes the core value of "one device for multiple scenarios" and significantly reduces cross-scenario application costs.

(2)High-Performance Hardware Configuration: Balancing Precision and Expandability : It adopts a metal shell and built-in air duct heat dissipation design, balancing structural strength and continuous operation stability; it supports optional dexterous hands to further expand precision operation capabilities. Modular design runs through the entire machine, allowing flexible installation of functional modules such as voice interaction and head cameras, while the rich external interfaces on the back facilitate system expansion and data interaction to meet personalized customization needs.

(3)Intelligent Interaction Experience, Streamlined Operation Process: Integrated with a voice interaction system and head visual recognition system, it can quickly respond to commands and complete scene perception, providing a natural and convenient interaction method for human-robot collaboration. It can be easily mastered without complex programming; combined with modular expansion capabilities, it can flexibly enable functions such as guided explanation and task scheduling according to scenario needs, greatly reducing human coordination costs and improving operation and service efficiency.

使用RBTX构建低成本的解决方案

下载

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价