Booster T2 Pro | Nvidia Thor Orin | 2000 TOPS


多种规格: T2 Pro

产品代码: RBTX-BOOST-0014

Booster Robotics T2 Pro with 2000 Tops

The Booster Robotics T2 Pro is a 1.4-metre-tall humanoid robot with 31 degrees of freedom, fully torque-controlled dual-encoder joints and a payload capacity of up to 3 kg per arm. Two depth cameras, a 9-axis IMU and audio sensors enable precise perception and interaction.

Equipped with the Nvidia Thor Orin platform, the T2 Pro delivers up to 2,000 TOPS of AI performance for real-time AI, perception and motion control. The hybrid control system combining torque, speed and position, along with Wi-Fi 6, Ethernet, USB and USB-C, supports flexible development projects.

Ideal for embodied AI, humanoid robotics, autonomous navigation, manipulation tasks and human-robot interaction in research and development.

一般交货时间:3周

max. Payload
3
kg
DOF
31
Weight
42
kg
Height
1,400
mm
Speed
2
ms
Operating time
2
h
Max Joint torque
140
nm

亮点

https://a.storyblok.com/f/298593/1536x1024/b8073032b3/booster-t2-pro-ai.png

The Booster T2 Pro with 2.000 TOPS for high end AI computations

The Booster Robotics T2 Pro is a humanoid research and development robot designed for AI, robotics research, autonomous systems and human-robot interaction. It is approximately 1.4 m tall, weighs around 42 kg and has 31 degrees of freedom for its legs, arms, waist and head. The fully torque-controlled joints, featuring dual-encoder technology, enable the control of torque, speed and position. The Nvidia Thor Orin platform delivers up to 2,000 TOPS of AI computing power for demanding real-time perception, motion and manipulation tasks. Unlike the T2 Pro Gripper and T2 Pro Dex Hand, however, this version is supplied without specialized gripping systems. The arms are fitted only with demonstration hands and are therefore primarily designed for motion research, navigation, human-robot interaction and AI development.

https://a.storyblok.com/f/298593/1481x741/bfe24f354b/booster.png

What applications is the Booster T2 Pro suitable for?

The T2 Pro is particularly well-suited to embodied AI, autonomous navigation, humanoid motion research, sensor fusion, voice interaction and the development of intelligent robotic systems. Typical target groups include universities, research institutions, development departments and technology companies. Key features include 31 degrees of freedom (DoF), head and waist depth cameras, a 9-axis IMU, a microphone array, a loudspeaker and the powerful Nvidia Thor Orin computing platform with 2,000 TOPS. For complex gripping tasks, object manipulation or applications requiring fine motor skills, the variants with grippers or dexterous robotic hands are more suitable.

https://a.storyblok.com/f/298593/1915x991/044bc811e1/booster-software.png

Integration and commissioning of the Booster T2 Pro

The integration is aimed at developers and research teams with experience in robotics, AI and humanoid systems. The Booster T2 Pro features Wi-Fi 6, Bluetooth 5.2, Ethernet, USB and USB-C, as well as an external power output for extensions. The package includes a battery pack, charger, remote controller and a robust carrying case. The comprehensive sensor suite and open system architecture facilitate the development of complex applications in research and development.

https://a.storyblok.com/f/298593/1609x933/c2ad59e5e3/booster-studio.png

How do you programme the Booster T2 Pro?

The T2 Pro was designed as an open development platform for demanding AI and robotics applications. The Nvidia Thor Orin platform, with up to 2,000 TOPS, supports complex perception, motion and interaction models directly on the robot. The hybrid control system, combining torque, speed and position control, enables the development of precise motion sequences and intelligent manipulation strategies. Expansions can be integrated via Ethernet, USB and USB-C, allowing the T2 Pro to be flexibly adapted to a wide range of research requirements. The Booster T2 Pro supports open development environments with ROS 2 and SDK support. This allows motion control, sensor systems, AI applications and manipulation tasks to be developed flexibly using Python or C++ and integrated into existing robotics workflows.

https://a.storyblok.com/f/298593/1500x1500/3444ecaaeb/booster_paket_mit-hintergrund.png

What applications can the Booster T2 Pro be used for?

The Booster Robotics T2 Pro is ideal for businesses, universities and development teams seeking a high-performance humanoid platform for embodied AI, autonomous navigation, motion research and human-robot interaction. With 31 degrees of freedom, 2,000 TOPS of AI performance, dual depth sensors, a payload of up to 3 kg per arm and a battery life of up to two hours, it offers the ideal conditions for modern research and development projects. Its strengths lie in its high computing power, advanced sensor technology and human-like motion architecture.

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价