Astribot S1 | Humanoid Robot | 14 DOF


产品代码: RBTX-ASTRI-0001

Ultra-fast humanoid robot for high‑precision, AI-driven manipulation.

The Astribot S1 delivers exceptional speed and dexterity with 10 m/s arm velocity, 5 kg payload per arm, 7‑DoF upper‑limb architecture, and ±0.1 mm repeatability, enabling stable, fluid, and human‑level manipulation for high‑speed, delicate tasks including calligraphy, food preparation, and complex object handling. Its high‑precision actuators and multimodal sensing—featuring force sensors, vision systems, and environmental perception—ensure both accuracy and operational safety.)

The system integrates advanced onboard AI processors for real‑time decision‑making, autonomous learning, and multimodal fusion. A closed-source yet comprehensive development suite includes a zero‑code visual interface, a full API toolchain, support for major simulation platforms, and VR teleoperation for efficient data collection and seamless integration into research pipelines.

Ideal for research institutions, robotics laboratories, and service environments requiring high‑speed, high‑precision, and fully autonomous manipulation capabilities.

一般交货时间:3周

max. Payload
5
kg
DOF
14
Weight
80
kg
Height
1,700
mm
Speed
10
ms

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价