AGIBOT A3 Ultra | Humanoid Robot | 51DOF


多种规格: A3 Ultra Developer

产品代码: RBTX-AGI-0038

AGIBOT A3 Ultra / A3 Ultra Developer

The AGIBOT A3 Ultra and AGIBOT A3 Ultra Developer models are humanoid robots designed for autonomous applications, research, education and interactive services. With 51 active degrees of freedom, walking speeds of up to 1.8 m/s and running speeds of up to 5 m/s, as well as a comprehensive suite of sensors including LiDAR, RealSense cameras, GPS and UWB, they combine mobility, perception and manipulation. OmniHand-10 hands, autonomous navigation, visual servoing and multimodal interaction enable a wide range of application scenarios. The Developer version also offers an open platform for custom software and sensor integration.

一般交货时间:3周

max. Payload
5
kg
DOF
51
Weight
60
kg
Height
1,740
mm
Speed
5
ms
Operating time
8
h
Max Joint torque
320
nm

亮点

https://a.storyblok.com/f/298593/802x684/b4dca7dcb9/a3sdk.png

AGIBOT A3 Ultra Developer an open development platform for custom robotics applications

The AGIBOT A3 Ultra Developer is aimed at companies, research institutions and development teams wishing to actively advance the field of humanoid robotics. Unlike the standard version, the Developer model offers an open platform for secondary development, custom software, sensor integration and bespoke applications. This allows existing functions to be specifically expanded and adapted to specific project requirements. The platform is suitable for AI research, autonomous systems, pilot projects and the development of new human-robot interaction concepts.

https://a.storyblok.com/f/298593/1536x1024/869beb4e9d/a3_ultra.png

Comprehensive perception for autonomous decision-making with the AGIBOT A3 Ultra Developer

The A3 Ultra Developer features a comprehensive sensor system for navigation, interaction and autonomous operations. A Mid360 LiDAR, an Intel RealSense D457, an Intel RealSense D415, and additional RGB and RGB-D sensing enable omnidirectional perception of the environment. GPS, GPS-RTK and UWB complement the positioning capabilities. Sensor fusion provides the basis for localisation, navigation, visual servoing and perception-based walking on a variety of surfaces. This provides developers with a comprehensive perception platform for demanding robotics applications.

https://a.storyblok.com/f/298593/807x682/750f950a27/a3_ultra1.png

The AGIBOT A3 Ultra Developer combines humanoid mobility with autonomous navigation

With 51 active degrees of freedom, a peak joint torque of 320 Nm and a speed of up to 1.8 m/s when walking or 5 m/s when running, the A3 Ultra Developer combines dynamic movement capabilities with autonomous mobility. The platform supports localisation, navigation, all-terrain perceptual walking, teleoperation beyond line of sight, and autonomous charging. This enables developers to create mobile applications on a humanoid platform that actively perceives its environment and reacts independently to changes.

https://a.storyblok.com/f/298593/1080x608/b99a08c9c9/a3-ultra-5.png

Smooth manipulation and multimodal interaction with the AGIBOT A3 Ultra Developer

The A3 Ultra Developer is supplied with OmniHand-10 hands, which have ten degrees of freedom and support precise manipulation tasks. In conjunction with visual servoing, movements can be executed on the basis of visual information. An 8-channel microphone array, two 5 W loudspeakers and a curved widescreen display are available for interaction. The combination of perception, manipulation, speech, audio output and display creates a versatile development platform for demanding human-robot interaction and automation projects.

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价