AGIBOT A3 Ultra | Humanoid Robot | 51DOF


多种规格: A3 Ultra

产品代码: RBTX-AGI-0037

AGIBOT A3 Ultra / A3 Ultra Developer

The AGIBOT A3 Ultra and AGIBOT A3 Ultra Developer models are humanoid robots designed for autonomous applications, research, education and interactive services. With 51 active degrees of freedom, walking speeds of up to 1.8 m/s and running speeds of up to 5 m/s, as well as a comprehensive suite of sensors including LiDAR, RealSense cameras, GPS and UWB, they combine mobility, perception and manipulation. OmniHand-10 hands, autonomous navigation, visual servoing and multimodal interaction enable a wide range of application scenarios. The Developer version also offers an open platform for custom software and sensor integration.

一般交货时间:3周

max. Payload
5
kg
DOF
51
Weight
60
kg
Height
1,740
mm
Speed
5
ms
Operating time
8
h
Max Joint torque
320
nm

亮点

https://a.storyblok.com/f/298593/805x681/b59f2de4f7/a3ultra.png

Autonomous mobility and navigation with AGIBOT A3 Ultra

The AGIBOT A3 Ultra combines humanoid mobility with comprehensive autonomous navigation. Thanks to LiDAR, RGB-D cameras, GPS, GPS-RTK and UWB, the robot localises itself autonomously and moves in a controlled manner through its environment. Features such as All-Terrain Perceptual Walking enable perception-based walking on a variety of surfaces, whilst visual servoing and teleoperation open up additional applications beyond the robot’s line of sight. The integrated automatic charging function supports largely autonomous operation, even during longer missions.

https://a.storyblok.com/f/298593/1536x1024/869beb4e9d/a3_ultra.png

AGIBOT A3 Ultra comprehensive sensor technology for 360° perception

To map its surroundings, the AGIBOT A3 Ultra uses a Mid360 LiDAR, an Intel RealSense D457 in its chest, an Intel RealSense D415 in its groin area, and additional RGB and RGB-D sensors. This combination enables omnidirectional perception of the environment and provides the basis for navigation, localisation and visually guided manipulation. The sensor suite is supplemented by GPS, GPS-RTK and UWB positioning, enabling the robot to process spatial information from multiple sources.

https://a.storyblok.com/f/298593/802x684/b4dca7dcb9/a3sdk.png

Skilful manipulation with the OmniHand 10 on the AGIBOT A3 Ultra

The A3 Ultra comes as standard with OmniHand 10 Dexterous Hands. The hands have ten degrees of freedom and enhance the humanoid robot’s capabilities with precise manipulation. In conjunction with visual servoing, movements can be executed and adjusted based on visual information. This makes the platform suitable for applications in which objects need to be recognised, grasped or moved with precision. The hands add an additional level of functionality to the robot’s mobility and perception capabilities.

https://a.storyblok.com/f/298593/807x682/750f950a27/a3_ultra1.png

AGIBOT A3 Ultra - high-performance humanoid platform

Standing 173 cm tall, weighing 56 kg, with 51 active degrees of freedom and a maximum joint torque of 320 Nm, the AGIBOT A3 Ultra offers a comprehensive humanoid motion platform. The robot can reach speeds of up to 1.8 m/s when walking and up to 5 m/s when running. Advanced Motion, Extreme Dance and other motion functions enable dynamic whole-body movements. The motion, perception and autonomy functions are processed by the Thor-U high-power computing chip, which serves as the central computing platform.

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价