HITBOT | Rotary Electric Gripper | Z-ERG Series

‌

多种规格: ERG-20-100

产品代码: RBTX-HITBO-0006
HITBOT Z-ERG-20-100, guided by roller bearings for smooth and precise operation. Clamping force 30-100N, repeat positioning accuracy ±0.2mm. Suitable for gripping and rotational operations of small to medium workpieces in clean environments, widely used in electronics, laboratories, precision testing and other fields, supporting multi-protocol control.
一般交货时间:3周
‌
Stroke per jaw
10
mm
Weight
1.2
kg
Max Gripping force
100
N

亮点

Product Information

HITBOT Z-ERG-20-100, guided by roller bearings for smooth and precise operation. Clamping force 30-100N, repeat positioning accuracy ±0.2mm. Suitable for gripping and rotational operations of small to medium workpieces in clean environments, widely used in electronics, laboratories, precision testing and other fields, supporting multi-protocol control.

使用RBTX构建低成本的解决方案

下载

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价
‌