AGS | Parallel Gripper | Pneumatic Gripper
多种规格: Unit simple
AGS Parallel Gripper – Precise and Powerful Gripping Solution
The AGS Parallel Gripper offers a maximum gripping force ranging from 600 g to 10 kg and a jaw stroke between 2 mm and 7 mm, making it ideal for a variety of gripping tasks. The pneumatically operated gripper stands out for its reliability and precision. With over 750 extendable components available, the gripper can be customized for individual applications, ensuring maximum flexibility and efficiency.
Its external interfaces enable easy integration into existing automation systems. Thanks to its universal connectivity, the gripper is compatible with numerous robotic systems. Its robust design and simple maintenance ensure durability and minimize downtime during production processes.
Perfect for industrial applications, from precise assembly tasks to heavy material handling – the AGS Parallel Gripper combines performance and versatility.
)