AGS | Gripper | Pneumatic Gripper
多种规格: Unit complex
AGS Gripper – Powerful and Customizable Gripping Solution
The AGS Gripper is a pneumatically operated gripping tool with a maximum gripping force ranging from 1.2 kg to 36 kg. It is ideal for a wide variety of automation tasks, from precise component assembly to handling heavier objects. With over 750 expandable components, the gripper can be tailored to specific requirements, offering maximum flexibility and operational efficiency.
Thanks to external interfaces, the AGS Gripper integrates seamlessly into existing automation systems. Its universal connectivity ensures easy compatibility with various robot and control systems. The robust, low-maintenance design guarantees reliability and durability, even under demanding operational conditions.
Perfect for assembly or handling processes in industrial applications – the AGS Gripper delivers precision, versatility, and performance.
)