GPP1108CO-00-A Parallel Gripper - Pneumatic

‌
产品代码: RBTX-ZIM-0014

Cost‑effective pneumatic 2‑jaw gripper with compact design and reliable performance.

The Zimmer GPP1108CO‑00‑A is a lightweight, durable 2‑jaw parallel gripper designed for cost‑efficient automation of small‑part handling. With an 8 mm stroke per jaw and a gripping force of 100 N, it enables precise external and internal gripping of a wide range of components. Its robust mechanics ensure consistent performance over up to 2 million cycles, making it suitable for continuous industrial operation.

The gripper features a slim form factor and low weight of only 0.17 kg, simplifying integration on small robots and compact handling systems. It can be configured for spring‑opening or spring‑closing, allowing flexible adaptation to process requirements. Standardized mounting interfaces and sensor compatibility ensure easy installation and monitoring, while included fingers and mounting hardware reduce setup time.

Ideal for pick‑and‑place, machine loading, small assembly tasks and cost‑sensitive automation projects.

一般交货时间:3周
‌
Stroke per jaw
8
mm
Weight
0.19
kg
Max Gripping force
100
N
Recommended workpiece weight
0.55
kg
Propulsion Method
气动
Max. ambient temperature
60
℃

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价
‌