Universal gripper PGN-plus-P 50-1-SD


产品代码: RBTX-SNK-0083

High‑force pneumatic parallel gripper for universal handling with dustproof design and gripping‑force retention.

The SCHUNK PGN‑plus‑P 50‑1 AS‑SD offers 4 mm stroke per jaw, 220 N closing force and 235 N opening force, supported by a robust multi‑tooth guidance for maximum torque absorption and high precision. Its AS gripping‑force‑maintenance version ensures minimum clamping force even during pressure loss, while the SD dustproof option increases protection against contaminants for reliable operation in demanding environments.

Integration is simplified through hose‑free air supply or screw connections, standardized mounting patterns and comprehensive sensor compatibility for stroke and position monitoring. The gripper operates at 24 V pneumatic control and supports fast cycle times with opening and closing in just 0.015 s.

Ideal for universal automation tasks such as pick‑and‑place, machine tending, and handling small to medium‑sized components in clean to moderately contaminated environments.

一般交货时间:3周

Stroke per jaw
4
mm
Weight
0.21
kg
Max Gripping force
295
N
Recommended workpiece weight
1.1
kg
Propulsion Method
气动
Max. ambient temperature
90
Repeatability
0.01
mm

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价