SMC ZXPE5 | Electric vacuum gripper | for Universal Robots


多种规格: NRB suction cup

产品代码: RBTX-SMC-0106

Compact electric vacuum gripper for seamless UR Cobot integration and efficient multi‑purpose handling.

The ZXPE5 integrates vacuum pump, vent valve, pressure sensor and suction cup into a single 556 g unit, eliminating the need for external air supply. As a UR‑certified model for UR3e, UR5e, UR10e and UR16e (PNP), it supports quick plug‑and‑play installation via M8 connector. Three power‑optimized operating modes, a 360° status indicator and integrated diagnostics enable transparent, reliable process control. A wide range of cup shapes and materials (flat, ribbed, bellows, thin, multi‑bellows; NBR, silicone, FKM, urethane; Ø 8–32 mm) guarantees maximum application flexibility.

The ISO 9409‑1‑50‑4‑M6 flange ensures fast tool changes with just two clamp screws, simplifying setup on collaborative robots. Built‑in vacuum generation minimizes leaks and tubing requirements, supporting stable automation even in space‑restricted housings.

Ideal for pick‑and‑place, small‑parts packaging, labeling, palletizing and gentle handling of flexible or uneven surfaces.

一般交货时间:3周

Max. payload
5
kg
Propulsion Method
电动
Max. ambient temperature
40
Number of fingers
4
Weight
0.556
kg

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价