SMC ZXPE5 | Electric vacuum gripper | for FANUC


多种规格: NBR Pads and 1.5 Bellows

产品代码: RBTX-SMC-0099

Electric Vacuum Gripper ZXPE5 – All‑In‑One Cobot Handling Solution

The SMC ZXPE5 series unifies pump, vent valve, pressure sensor and suction cups into one compact 556 g unit requiring no external air supply. Designed for plug‑and‑play use via M8 connector, it supports FANUC CRX robots (PNP interface) and enables up to 5 kg payload at −84 kPa with 17 L/min flow rate. Three energy‑optimizing operating modes, 360° status display and built‑in diagnostics ensure reliable, transparent process control. Cup configurations from Ø 8–32 mm in various shapes and materials allow broad application flexibility.

The ISO 9409‑1‑50‑4‑M6 tool flange simplifies installation and fast tool changes using just two clamp screws. Integrated vacuum generation and leak‑reducing design support stable automated handling with minimal setup.

Ideal for pick‑and‑place, packaging, palletizing and gentle handling of flexible, uneven or delicate surfaces.

一般交货时间:3周

Max Gripping force
5
N
Number of fingers
4
Weight
0.556
kg

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价