SMC ZXP-X1 | Vacuum Gripper | Universal Robots


多种规格: Silicone Pads (white) and 1.5 Bellows

产品代码: RBTX-SMC-0117

Compact all‑in‑one vacuum gripper for collaborative robots with integrated ejector and smart sensing.

The ZXP7‑X1 is a plug‑and‑play vacuum gripper that integrates a vacuum ejector, air supply and release valves, pressure sensor, and suction pad into one lightweight unit. Compatible with leading cobot brands, it operates with a single compressed‑air tube and an M8 connection. With a maximum work load of 7 kg, −84 kPa vacuum pressure, and up to 17 L/min suction flow, the gripper provides reliable performance across diverse pick‑and‑place tasks.

The modular suction pad design allows configuration of pad size, material, and shape, enabling optimal handling of flat, curved, porous, or delicate surfaces. The unit complies with ISO 9409‑1‑50‑4‑M6 mounting standards, supporting fast installation on Universal Robots and other cobot systems.

Ideal for packaging, lightweight assembly, laboratory automation, and flexible small‑parts handling in collaborative robot applications.

一般交货时间:3周

Max. payload
7
kg
Number of fingers
4
Weight
0.84
kg

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价