SMC ZGS | Vacuum Gripper System | Universal Robots


多种规格: 400mm x 240mm

产品代码: RBTX-SMC-0111

High‑efficiency vacuum area gripper for fast palletizing and handling mixed or irregular goods.

The ZGS011PK integrates all essential vacuum components—ejector unit, valves, silencer, pressure switch—into one compact system, reducing installation time and simplifying robot setup. Its lightweight 400 × 240 mm sponge‑type suction surface ensures reliable gripping of cartons, bags, uneven items, or mixed goods of varying shapes and sizes. Modular ejector configurations allow tailoring suction flow for optimized cycle times.

With a lifting force of up to 2144 N at −75 kPa and support for collaborative robots such as Universal Robots, Omron/Techman, FANUC, and Yaskawa, the system offers broad compatibility. A single air connection and one electrical cable enable true plug‑and‑play integration, while the ISO‑9409‑1‑50‑4‑M6 flange ensures quick mounting.

Ideal for palletizing, depalletizing, packaging, and automated handling of porous or irregularly filled products.

一般交货时间:3周

Weight
3.9
kg
Max. ambient temperature
50

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价