SMC RMHZ2 | pneumatic gripper | 2 finger standard


产品代码: RBTX-SMC-0134

High‑rigidity 2‑finger air gripper for cobots with integrated valve and ultra‑stable linear guide.

The RMHZ2‑20D features a robust parallel‑gripping mechanism with a high‑precision linear guide, enabling accurate, repeatable gripping of diverse workpieces. With all essential peripherals—solenoid valve, exhaust throttle valve with silencer, auto‑switch and fittings—integrated directly into the gripper, operation requires only one air‑supply tube and one electrical cable, simplifying installation and reducing air consumption by up to 80%. The RMHZ2 standard type is designed for secure axial gripping of cylindrical or uniformly shaped parts.

A built‑in manual tool changer allows rapid switching between end‑effectors using only two clamper bolts, reducing downtime and increasing flexibility in multi‑product environments. As part of the RMH family, the unit is compatible with major cobot brands including Universal Robots, FANUC, Yaskawa, Omron/Techman and others, ensuring seamless integration in collaborative automation.

Ideal for precise pick‑and‑place tasks, assembly operations, and laboratory handling where consistent gripping performance and easy tool changes are essential.

一般交货时间:3周

Number of fingers
2
Weight
0.638
kg

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价