SMC RMHF2 | pneumatic cobot gripper | 2 finger long stroke

‌

多种规格: for ABB

产品代码: RBTX-SMC-0142

Long‑stroke air gripper for cobots designed for wide workpiece ranges and precise, rigid handling.

The RMHF2‑16D2 is a long‑stroke 2‑finger air gripper offering a 64 mm opening stroke, ideal for gripping larger or variably sized parts. With an integrated solenoid valve, exhaust throttle with silencer, auto‑switch and fittings, it operates using only one air‑supply tube and one electrical cable—reducing installation effort and lowering air consumption by up to 80%. Its high‑precision linear guide ensures exceptional rigidity and stable gripping performance.

The RMHF2 series supports efficient tool changes thanks to a built‑in manual changer that locks via two clamper bolts. Compatible with cobots from Universal Robots, FANUC and DENSO, the gripper integrates seamlessly into modern collaborative applications. Its 90 N gripping force (per finger, external) allows secure handling of a broad spectrum of workpieces.

Ideal for handling wider parts, packaging items, molded components and tasks requiring extended stroke with high gripping stability.

一般交货时间:3周
‌
Stroke per jaw
32
mm
Weight
0.945
kg
Max Gripping force
90
N
Recommended workpiece weight
2
kg
Propulsion Method
气动
Max. ambient temperature
50
℃
Repeatability
0.1
mm

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价
‌