SGW 40 Angular Gripper - Pneumatic

‌
产品代码: RBTX-SNK-0046

Compact 3‑finger centric gripper for precise internal and external gripping of small components.

The SCHUNK SGW‑40 is a pneumatic 3‑jaw centric gripper designed for reliable handling of small, rotationally symmetric workpieces. With 4 mm stroke per jaw, a gripping force of 329N (closing) and excellent repeatability of 0.1 mm, it offers high precision in confined automation environments. The synchronous jaw movement ensures stable clamping behavior, making it ideal for applications where consistent concentric alignment is required.

Its robust aluminum housing and precise guiding system guarantee low wear and long service life, even under continuous operation. Short switching times support efficient cycle performance, while flexible mounting options make integration straightforward. With a recommended workpiece weight of up to 0.4 kg and an operating pressure range of 2–8 bar, the SGW‑40 provides a balanced mix of power, accuracy and compactness.

Perfect for inspection systems, feeding and positioning tasks, small‑part assembly and precision pick‑and‑place processes.

一般交货时间:3周
‌
Weight
0.05
kg
Max Gripping force
329
N
Recommended workpiece weight
0.3
kg
Propulsion Method
气动
Max. ambient temperature
90
℃
Repeatability
0.1
mm

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价
‌