MPC 025 Parallel Gripper - Pneumatic

‌
产品代码: RBTX-SNK-0045

Compact pneumatic gripper for reliable small‑component handling in dynamic automation.

The SCHUNK MPC‑025 is a lightweight, cost‑efficient parallel gripper developed for simple and reliable handling of small workpieces. With its compact design and robust aluminum housing, the gripper offers dependable performance even in fast automation cycles. The direct pneumatic actuation enables quick response times and stable gripping behavior, making it suitable for applications where short cycle times and consistent part handling are essential.

The MPC‑025 features a clean, low‑maintenance construction with an internal guiding system that ensures smooth jaw movement. Standardized mounting patterns and a simple air‑supply interface allow easy integration into new or existing systems. Its slim geometry also supports use in confined workspaces or multi‑gripper stations.

Ideal for pick‑and‑place, electronics handling, assembly automation and cost‑sensitive gripping tasks.

一般交货时间:3周
‌
Stroke per jaw
2.5
mm
Weight
0.05
kg
Max Gripping force
16
N
Recommended workpiece weight
0.08
kg
Propulsion Method
气动
Max. ambient temperature
60
℃
Repeatability
0.02
mm

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价
‌