Schunk CGP 64-1 Series | pneumatic two finger gripper


多种规格: 64-1-AS

产品代码: RBTX-SNK-0164

Schunk CGP-64-1 Serie

The SCHUNK CGP 64-1 is a compact 2-finger parallel gripper for reliable handling and pick-and-place applications. Thanks to its robust T-slot slide guide, pneumatic drive and high repeatability of 0.02 mm, it ensures precise processes. The series comprises standard, grip force maintenance (AS/IS) and sensor-equipped (IN) variants for maximum flexibility. With a grip force of up to 470 N, simple integration and optional workpiece retention in the event of pressure loss, the CGP is ideally suited to assembly, packaging and automation tasks.

一般交货时间:3周

Stroke per jaw
6
mm
Weight
0.35
kg
Max Gripping force
470
N
Recommended workpiece weight
1.75
kg
Propulsion Method
气动
Max. ambient temperature
90
Repeatability
0.02
mm

亮点

Technical details of the Schunk CGP 64-1-AS

The CGP 64-1-AS features a mechanical grip force retention system. In the event of a drop in pressure, the workpiece is held securely in place by spring force. This model is particularly suitable for applications with heightened safety requirements when gripping from the outside.

Prepared for sensor query

magnetic

Stroke per jaw [mm]

6.0

Closing force [N]

470.0

Closing force (with finger lengths of 0 mm) [N]

500.0

Min. spring force [N]

120.0

Weight [kg]

0.35

Recommended workpiece weight [kg]

1.75

Cylinder volume per double stroke [cm³]

17.0

Min. operating pressure [bar]

4.0

Max. operating pressure [bar]

6.5

Nominal operating pressure [bar]

6.0

Closing time [s]

0.02

Opening time [s]

0.04

Closing/opening time with spring [s]

0.05

Max. permissible finger length [mm]

85.0

Max. permissible weight per finger [kg]

0.4

IP protection class

40

Min. ambient temperature [°C]

5.0

Max. ambient temperature [°C]

90.0

Repeat accuracy [mm]

0.02

Length X [mm]

76.0

Width Y [mm]

36.0

Height Z [mm]

57.0

Moment Mx max. [Nm]

43.0

Moment My max. [Nm]

54.0

Moment Mz max. [Nm]

48.0

Max. axial force Fz max. [N]

1170.0

General notes about the series

The parallel gripper combines a robust wedge gear mechanism with efficient force transmission to deliver reliable and precise gripping performance. Featuring a lightweight aluminum housing, durable steel base jaws, and pneumatic actuation according to ISO 8573-1:2010 [7:4:4], it is ideal for demanding external gripping applications. High repeatability ensures consistent positioning, while optional mechanical grip force maintenance or the SDV-P pressure maintenance valve help secure workpieces in the event of pressure loss. The gripper is supplied with an accessory kit including centering sleeves and O-rings for direct connection. A 12-month warranty and downloadable product documentation complete the package.

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价