Schmalz CobotPump | Electric vacuum pump for cobots | large


多种规格: Fairino FR3-30

产品代码: RBTX-SLZ-0184

The CobotPump models are designed for efficient material handling in robotic systems. Their robust electric vacuum technology offers reliability, flexibility, and a compact design. With its powerful performance, the CobotPump ensures precise control and quick response times – ideal for demanding automation tasks.

Integration into existing automation systems is seamless thanks to established digital interfaces such as the M12-8-pin connector. An NFC interface enables convenient parameter configuration and data transfer via smartphone. Intuitive software and plug-and-play functionality reduce installation time and ensure rapid deployment.

Perfect for precise material handling, logistics, and production applications – the CobotPump delivers efficiency, versatility, and user-friendliness.

一般交货时间:3周

Weight
1.3
kg
Propulsion Method
气动
Max. ambient temperature
45

亮点

https://a.storyblok.com/f/298593/1080x1080/a78ef351a0/fairino.png

A comprehensive solution for rapid FAIRINO integration

With the ECBPi FAIRINO from Schmalz, users receive a fully coordinated robotics kit for connecting and integrating the CobotPump ECBPi with FAIRINO lightweight robots. The kit significantly simplifies the implementation of automation projects, as all the components required for mechanical and functional integration are optimally coordinated. This significantly reduces the effort involved in planning, procurement and installation. The compact design is suitable for use with FAIRINO robots from the FR3, FR5 and FR10 series and provides the ideal basis for efficient handling, pick-and-place and logistics processes. This enables companies to move more quickly from the initial project idea to a productive robotic application.

https://a.storyblok.com/f/298593/1024x683/2973dd3025/fairino-cobotpump-gross.png

Flexible vacuum automation for dynamic processes

The ECBPi FAIRINO combines the electric vacuum technology of the CobotPump ECBPi with a modular end-of-arm concept for maximum application flexibility. Different workpieces and varying requirements can be handled efficiently using compatible vacuum end-effectors and accessory solutions, without the need to redesign the entire gripper structure. The vacuum generation system, integrated directly onto the robot, reduces the need for external infrastructure and supports a lean cell design. At the same time, the compact arrangement of the components ensures low loads on the robot joint and enables dynamic movement sequences. This makes the system the ideal choice for companies seeking to implement flexible automation solutions with high process reliability and rapid adaptability.

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价