Schmalz CobotPump | electric vacuum pump for cobots

‌

多种规格: DOBOT

产品代码: RBTX-SLZ-0149

Schmalz ROB-SET ECBPMi – Electric Vacuum Gripper Sets for Cobots

The ROB-SET ECBPMi Series from Schmalz provides ready-to-connect complete solutions for automated handling with collaborative and lightweight robots. Each set is based on the electric vacuum generator CobotPump ECBPMi and includes all components required for quick integration: vacuum generator, flange adapter, suction cup, and connection cable.

Thanks to electric vacuum generation, no compressed air supply is needed, making installation extremely simple. The sets are optimized for popular robot brands such as Universal Robots, FANUC, ABB, Dobot, igus and more. With the Plug & Work principle the optional URCap software, commissioning is intuitive and fast.

Perfect for applications such as pick-and-place, packaging, assembly, and bin-picking, especially for airtight workpieces up to approx. 3 kg.

一般交货时间:3周
‌
Max Payload
3
kg
Max Vacuum value
0.6
mbar
Weight
0.224
kg
Max Rated flow
1.6
m³⁄h

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价
‌