Rotary gripping module with parallel gripper

‌

多种规格: End position adjustability 180 °

产品代码: RBTX-SNK-0007

Compact rotary gripper module for precise gripping and efficient swiveling in one unit.

The GSM‑P combines a powerful vane swivel drive, end‑position damping and a 2‑finger parallel gripper in a single compact module. Cross‑roller guidance ensures high precision and repeat accuracy, while hydraulic shock absorber options support higher masses and inertias. The swivel angle is infinitely adjustable, and multiple mounting sides enable flexible installation in tight automation spaces.

The pneumatic drive integrates feed‑throughs that eliminate moving hoses, offering reliable operation and simple connection via direct air supply or screw fittings. The module is compatible with SCHUNK’s modular system for easy integration into existing handling setups.

Ideal for automated assembly, pick‑and‑place and precise small‑part handling where gripping and swiveling must be combined efficiently.

一般交货时间:3周
‌
Stroke per jaw
6
mm
Weight
0.43
kg
Max Gripping force
66
N
Recommended workpiece weight
0.33
kg
Propulsion Method
气动
Max. ambient temperature
90
℃

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价
‌