Parallel gripper | series CGSP


多种规格: Size 20

产品代码: RBTX-CAMO-0017

Compact, robust and lightweight - for sensitive gripping.

The parallel grippers series CGSP with T-guide are self-centering and available in four different sizes (20, 25, 32 and 40 mm). Thanks to the materials and surface coating used, they ensure a long service life. The parallel grippers are also suitable for use in dusty environments due to their protection against contamination.

Their compact, lightweight design and high repeatability allow them to be used especially for handling small objects. Typical areas of use are pick & place applications, feeding and machine loading, such as in the assembly of electronic components, in the cosmetics and medical industries, and for food packaging.

一般交货时间:3周

Max Gripping force
36
N
Max. ambient temperature
60
Weight
0.034
kg
Repeatability
0.02
mm

亮点

https://a.storyblok.com/f/298593/36ae5b8f5f/haken-svg.svg

优势

  • 坚固、紧凑、轻便的设计

  • 抗外力能力强

  • 开关速度快

  • 高重复精度

  • 不含铜、硅树脂和聚四氟乙烯

  • 互换性高(定心衬套)

  • 可进行位置检测

  • 防污染保护(IP40)

https://a.storyblok.com/f/298593/cfab31f568/robocube_anwendungen-svg-svg.svg

应用领域

工业:

  • 装配& 机器人

  • 塑料& 橡胶

  • 食品& 饮料

化妆品

医疗行业

申请:

  • 拾取&放置

  • 喂食

  • 机器上下料

使用RBTX构建低成本的解决方案

下载

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价