MPG-plus 32-IS small parts gripper - pneumatic


产品代码: RBTX-SNK-0021

Compact precision gripper for fast, reliable small-part handling in industrial automation.

The SCHUNK MPG-plus 32‑IS is a high-performance 2‑jaw parallel gripper engineered for dynamic small-component handling with maximum precision. Its optimized slide guide and rigid aluminum housing ensure excellent repeatability of 0.01 mm, stable jaw movements and long-term durability, even in demanding production environments. With 3 mm stroke per jaw and gripping forces up to 190 N, it provides high power density within an extremely compact footprint.

The integrated inductive sensing system offers direct jaw-position monitoring, enabling consistent process reliability and simplified machine communication. The MPG-plus 32‑IS supports flexible mounting orientations and offers a wide accessory portfolio for customizing gripping fingers and sensor setups. Short opening and closing times contribute to high cycle efficiency, making it ideal for modern, high-speed automation.

Perfect for electronics assembly, precision pick-and-place, testing stations and compact robotic applications.

一般交货时间:3周

Stroke per jaw
4
mm
Weight
0.13
kg
Max Gripping force
105
N
Recommended workpiece weight
0.43
kg
Max. ambient temperature
90
Repeatability
0.02
mm

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价