SMC - Magnetic gripper - Series MHM

多种规格: Construction size 16

产品代码: RBTX-SMC-0017

The magnetic grippers from the MHM series of the company SMC are suitable for workpieces with holes and uneven surfaces and is available in the piston diameters ⌀16, 25, 32 and 50. Even if the compressed air supply is interrupted, the gripper holds the workpiece and thus protects against possible falling of the components.

一般交货时间:3周

Holding force with workpiece thickness 2mm
50
N
Min. holding force
10
N
Holding force with workpiece thickness 6mm
50
N
Weight
0.104
kg

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价