KGG 80-30 Small parts gripper pneumatic


产品代码: RBTX-SNK-0030

Compact pneumatic small‑parts gripper with long stroke and precise handling performance.

The SCHUNK KGG 80‑30 is a slim, lightweight 2‑jaw parallel gripper designed for reliable gripping tasks that require a balanced combination of long stroke and compact installation dimensions. With 15 mm stroke per jaw and gripping forces up to 130 N (closing) and 165 N (opening), it provides secure and consistent handling for small to medium‑sized components across various automation environments. Its robust T‑slot guiding system ensures high stability, repeatability and smooth jaw movement, even under demanding conditions.

The gripper supports flexible mounting options, simple pneumatic actuation and standardized sensor interfaces for process monitoring. Thanks to its optimized aluminum housing and low weight, it can be easily integrated into tight machine layouts or multi‑gripper setups. Short opening and closing times contribute to efficient cycle performance.

Ideal for assembly automation, electronics handling, sorting systems and precise pick‑and‑place applications with varying part geometries.

一般交货时间:3周

Stroke per jaw
15
mm
Weight
0.25
kg
Max Gripping force
165
N
Recommended workpiece weight
0.66
kg
Max. ambient temperature
90
Repeatability
0.02
mm

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价