INSPIRE ROBOTS Dexterous Robotic Hand RH56H1-42R-T2


产品代码: RBTX-INSP-0006

Inspire Robots Dexterous Robotic Hand RH56H1‑42R‑T2

The Inspire Robots Dexterous Robotic Hand RH56H1‑42R‑T2 is an ultra‑compact anthropomorphic robotic hand system adopting integrated miniature servo‑electric cylinder drive technology to deliver compact‑form, high‑strength grasping and sophisticated fine‑manipulation performance.

It features 5 fingers, 6 active DOFs and 11 movable joints, with ±0.2 mm fingertip repeatability, ≥15 N thumb fingertip gripping force and ≥10 N four‑finger fingertip gripping force. Weighing 470±10 g, it supports single‑finger passive payload up to 8 kg and whole‑hand passive payload up to 30 kg, and adopts RS485+CANFD communication interfaces for easy system integration.

It is widely used in humanoid robot development, scientific research, industrial automation, tele‑operation, AI‑driven manipulation and various space‑constrained operation scenarios, providing a lightweight, high‑load bionic manipulation solution for intelligent robotics applications.

一般交货时间:3周

Weight
0.79
kg
Max Gripping force
15
N
Repeatability
0.2
mm

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价