HITBOT EFG-20P | 30~80N | 20mm Adjustable | Electric gripper

‌
产品代码: RBTX-HITBO-0020
High-Force Parallel Electric Gripper for Industrial Automation

The Hitbot Z-EFG-20P is a 2-finger parallel electric gripper designed for industrial applications that require higher gripping force, stability and operational reliability. While maintaining a compact form factor, the model delivers excellent performance in continuous automated processes.

The gripper features a adjustable 20 mm total stroke, adjustable gripping force from 30 to 80 N and a recommended payload capacity of up to 0.8 kg. Its reinforced structure provides greater stability when handling metallic components and industrial parts.

With ±0.02 mm repeatability and precise control of position, speed and gripping force, the Z-EFG-20P is ideal for machine tending, industrial assembly, material handling and pick-and-place applications involving heavier parts.

The model includes an integrated controller, Modbus RTU (RS-485) and digital I/O communication, as well as intelligent features such as object drop detection and precise operating parameter adjustment. Its compact design allows easy integration with industrial robots and cobots.

此产品在您所在的国家/地区不提供
‌
Stroke per jaw
10
mm
Weight
0.46
kg
Max Gripping force
80
N
Recommended workpiece weight
0.8
kg
Repeatability
0.02
mm

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价
‌