HITBOT EFG-20 | 30~80N | 20mm Adjustable | Eletric gripper

‌
产品代码: RBTX-HITBO-0026
Compact Parallel Electric Gripper for Industrial Automation

The Hitbot Z-EFG-20 is a 2-finger parallel electric gripper designed for industrial applications that require precision, speed and simplified integration. Its compact design and lightweight structure allow easy installation on collaborative robots, robotic arms and automated systems.

The gripper features a 20 mm adjustable total stroke, adjustable gripping force from 30 to 80 N and a recommended payload capacity of up to 0.8 kg. Its mechanical system with rack-and-pinion transmission combined with cross roller guides provides stable motion, precise operation and long service life.

With ±0.02 mm repeatability and a minimum motion time of only 0.45 s, the Z-EFG-20 delivers excellent performance in applications such as pick-and-place, precision assembly, small component handling, electronics and laboratory automation.

The model uses a high-precision servo motor, 24V power supply and IP40 protection rating, while maintaining low power consumption of only 5W. Its compact 0.46 kg structure allows easy integration into modern automated cells and collaborative applications.

此产品在您所在的国家/地区不提供
‌
Stroke per jaw
10
mm
Weight
0.46
kg
Max Gripping force
80
N
Recommended workpiece weight
0.8
kg
Repeatability
0.02
mm

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价
‌