HITBOT ECG-10 | 3~10 N | 10 mm Adjustable | Electric gripper

‌
产品代码: RBTX-HITBO-0011
3-Finger Electric Gripper for Precise Cylindrical Part Handling

The Hitbot Z-ECG-10 is a self-centering 3-finger electric gripper designed for high-precision industrial automation applications, especially for handling cylindrical parts and delicate components. Its automatic centering system provides greater stability and accuracy during gripping operations.

The gripper features a recommended payload capacity of up to 0.2 kg, a lightweight 0.5 kg body and a maximum adjustable stroke of 10 mm. Its gripping force is adjustable from 3 to 10 N, allowing safe handling of small and sensitive parts.

With ±0.03 mm repeatability and a linear guide motion system combined with a precision planetary reducer, the Z-ECG-10 delivers excellent performance in applications that require consistent positioning and continuous operation.

The model includes an integrated controller, Modbus RTU (RS-485) and I/O communication, as well as intelligent functions such as object drop detection and precise force, position and speed control. Its compact structure allows easy integration with robotic arms, cobots and automated systems.

此产品在您所在的国家/地区不提供
‌
Weight
0.5
kg
Max Gripping force
10
N
Recommended workpiece weight
0.2
kg

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价
‌