Gripper for small components MPG-plus AS, size 16 to 64, pneumatic


多种规格: Size 20-AS

产品代码: RBTX-SNK-0056

Compact high‑precision pneumatic parallel gripper for small components with optimized load capability.

The SCHUNK MPG‑plus combines smooth double‑roller base‑jaw guidance with a cross‑roller system for precise, low‑friction gripping. The oval piston drive delivers strong gripping forces even with long fingers, while the wedge‑hook mechanism ensures synchronized jaw movement and high stiffness. Food‑grade lubrication and optional AS/IS gripping‑force maintenance enhance reliability in demanding automation tasks.

Integration is simple via hose‑free direct air supply or threaded connections, and the gripper supports electronic magnetic switches as well as optional flexible position sensing (FPS). Standardized mounting from two sides with four screw directions allows easy implementation in modular handling systems.

Ideal for assembly, testing, electronics handling, lab automation and fast pick‑and‑place of small to medium workpieces.

一般交货时间:3周

Stroke per jaw
2
mm
Weight
0.042
kg
Max Gripping force
45
N
Recommended workpiece weight
0.17
kg
Propulsion Method
气动
Max. ambient temperature
90
Repeatability
0.02
mm

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价