Gripper for small components MPG-plus AS, size 16 to 64, pneumatic
产品代码: RBTX-SNK-0055
多种规格: Size 16-AS
The small parts grippers from the MPG-plus-AS series are suitable for small to medium-sized workpieces in low-contamination environments, such as in the fields of assembly, testing, laboratory or pharmacy. The gripper is available in sizes 16, 20, 25, 32, 40, 50 and 64.
Version AS:
The mechanical gripping force retention ensures a minimum gripping force in the AS series even in the event of a pressure drop.
一般交货时间:3周
Stroke per jaw
1.5
mm
Max Gripping force
39
N
Weight
0.025
kg
Recommended workpiece weight
0.14
kg
使用RBTX构建低成本的解决方案
与我们的RBTXpert预约免费视频通话
选择您合适的时段
向我们展示您的应用
igus专家与您一起寻找所有组件
您将获得固定价格的报价