FIPA | ID grippers | Ø 8 - 10 mm


产品代码: RBTX-FIPA-0006

High‑precision expansion gripper with reliable EPDM bellow for secure inner‑diameter handling.

The GR04.F208 offers an 8–10 mm gripping range, a robust anodized aluminum body, and an EPDM elastomer bellow for strong, pressure‑controlled holding force. Its adjustable piston movement supports precise positioning, while the lightweight 25 g design ensures efficient, repeatable gripping cycles in automation environments.

Pneumatic actuation expands the bellow for secure clamping and retracts via ventilation for smooth release. The gripper integrates easily into automated systems thanks to optional extension tubes, compatible mounting brackets, and simple bellow replacement for long‑term maintenance efficiency.

Ideal for handling small hollow components in assembly automation, packaging systems, and precision pick-and-place workflows.

一般交货时间:3周

Number of fingers
1
Weight
0.025
kg

使用RBTX构建低成本的解决方案

下载

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价